Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW134 50/1 B WR 143TC
Part #:0270-07242
Catalog #:SSW134 50/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW130 | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 0.285 | Frame Size: | 140TC |
| Model Code: | SSW134 | Style: | B |
| Gear Type: | Worm - Right Angle | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1.0 | Output Diameter (in): | 0.625 in |
| Output RPM: | 35 | Mounting Style: | B |
| Overhung Load: | 225 | Ratio Range: | 50:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Center Distance (in): | 1.33 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 327 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

