Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW135 25/1 B WR 56C .625
Part #:0270-07311
Catalog #:SSW135 25/1 B WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Series Code: | SSW130 |
| Product Type: | Right Angle | Model Code: | SSW135 |
| Input HP: | 0.445 | Frame Size: | 56C |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | B |
| Service Factor: | 1.0 | Ratio: | 25:1 |
| Output RPM: | 70 | Reduction: | Single |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 1.33 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 309 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

