Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 100/1 A WR 56C
Part #:0270-07397
Catalog #:SSW154 100/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW150 |
| Service Factor: | 1.0 | Style: | A |
| Gear Type: | Worm - Right Angle | Input HP: | 0.145 |
| Product Type: | Right Angle | Model Code: | SSW154 |
| Input Diameter (in): | 0.625 in | Output RPM: | 17.5 |
| Output Diameter (in): | 0.750 in | Ratio: | 100:1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load: | 860 | Mounting Style: | A |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 213 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

