Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 10/1 B WR 56C
Part #:0270-07400
Catalog #:SSW154 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Style: | B | Frame Size: | 56C |
| Input HP: | 1.279 | Series Code: | SSW150 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output RPM: | 175 | Model Code: | SSW154 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Overhung Load: | 860 |
| Mounting Style: | B | Output Shaft Direction: | Left |
| Ratio Range: | 10:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 402 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

