Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 30/1 B WR 56C
Part #:0270-07404
Catalog #:SSW154 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Input HP: | 0.63 |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Output RPM: | 58.3 | Series Code: | SSW150 |
| Input Diameter (in): | 0.625 in | Model Code: | SSW154 |
| Style: | B | Frame Size: | 56C |
| Ratio: | 30:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Overhung Load: | 860 |
| Output Shaft Direction: | Left | Mounting Style: | B |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Reduction: | Single | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 478 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961822499 | Weight: | 21.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

