Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 5/1 C WR 56C
Part #:0270-07410
Catalog #:SSW154 5/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Ratio: | 5:1 |
| Output Diameter (in): | 0.750 in | Model Code: | SSW154 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input HP: | 1.939 |
| Series Code: | SSW150 | Style: | C |
| Output RPM: | 350 | Gear Type: | Worm - Right Angle |
| Frame Size: | 56C | Ratio Range: | 5:1 |
| Output Shaft Direction: | Right | Overhung Load: | 860 |
| Reduction: | Single | Mounting Style: | C |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 323 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961822505 | Weight: | 21.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

