Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW154 25/1 A WR 143TC
Part #:0270-07427
Catalog #:SSW154 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Frame Size: | 140TC | Output RPM: | 70 |
| Gear Type: | Worm - Right Angle | Style: | A |
| Output Diameter (in): | 0.750 in | Model Code: | SSW154 |
| Series Code: | SSW150 | Input HP: | 0.752 |
| Ratio: | 25:1 | Output Shaft Direction: | Double |
| Ratio Range: | 25:1 | Overhung Load: | 860 |
| Mounting Style: | A | Reduction: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 503 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

