Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 5/1 A WR 56C .625
Part #:0270-07470
Catalog #:SSW155 5/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Series Code: | SSW150 |
| Model Code: | SSW155 | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP: | 1.939 | Output RPM: | 350 |
| Output Diameter (in): | 0.625 in | Style: | A |
| Service Factor: | 1.0 | Reduction: | SINGLE |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 323 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

