Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 50/1 A WR 56C .625
Part #:0270-07478
Catalog #:SSW155 50/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Frame Size: | 56C | Series Code: | SSW150 |
| Model Code: | SSW155 | Product Type: | Right Angle |
| Ratio: | 50:1 | Input HP: | 0.464 |
| Style: | A | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 494 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

