Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 60/1 A WR 56C .625
Part #:0270-07479
Catalog #:SSW155 60/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW155 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input HP: | 0.391 | Ratio: | 60:1 |
| Series Code: | SSW150 | Style: | A |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Ratio Range: | 60:1 |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 462 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

