Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 100/1 A WR 56C .625
Part #:0270-07481
Catalog #:SSW155 100/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 0.145 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Style: | A | Output Diameter (in): | 0.625 in |
| Model Code: | SSW155 | Output RPM: | 17.5 |
| Service Factor: | 1.0 | Series Code: | SSW150 |
| Gear Type: | Worm - Right Angle | Ratio: | 100:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Style: | C-Face Quill |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Reduction: | Single | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 213 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

