Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 10/1 B WR 56C .625
Part #:0270-07508
Catalog #:SSW155 10/1 B WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 10:1 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Style: | B | Output RPM: | 175 |
| Service Factor: | 1.0 | Series Code: | SSW150 |
| Input HP: | 1.279 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Model Code: | SSW155 | Input Style: | C-Face Quill |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Mounting Style: | B | Ratio Range: | 10:1 |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 402 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

