Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 25/1 B WR 56C .625
Part #:0270-07511
Catalog #:SSW155 25/1 B WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW155 | Series Code: | SSW150 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Ratio: | 25:1 |
| Output Diameter (in): | 0.625 in | Style: | B |
| Frame Size: | 56C | Input HP: | 0.752 |
| Output RPM: | 70 | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 25:1 |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 503 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

