Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 5/1 B WR 143TC .625
Part #:0270-07518
Catalog #:SSW155 5/1 B WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW150 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Style: | B |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 350 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Model Code: | SSW155 |
| Output Diameter (in): | 0.625 in | Input HP: | 1.939 |
| Ratio: | 5:1 | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 5:1 | Mounting Style: | B |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 323 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

