Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 40/1 B WR 143TC .625
Part #:0270-07525
Catalog #:SSW155 40/1 B WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW150 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 0.625 in | Model Code: | SSW155 |
| Service Factor: | 1.0 | Ratio: | 40:1 |
| Product Type: | Right Angle | Input HP: | 0.56 |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | B | Output RPM: | 43.75 |
| Gear Type: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 520 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

