Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW155 50/1 B WR 143TC .625
Part #:0270-07526
Catalog #:SSW155 50/1 B WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Model Code: | SSW155 |
| Style: | B | Input HP: | 0.464 |
| Output RPM: | 35 | Gear Type: | Worm - Right Angle |
| Ratio: | 50:1 | Service Factor: | 1.0 |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW150 |
| Input Diameter (in): | 0.875 in | Mounting Style: | B |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Reduction: | SINGLE |
| Center Distance (in): | 1.54 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 494 in/lbs |
General Specifications
| Weight: | 21.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

