Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 10/1 A WR 56C
Part #:0270-07588
Catalog #:SSW184 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Series Code: | SSW180 |
| Style: | A | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | Double |
| Frame Size: | 56C | Product Type: | Right Angle |
| Mounting Type: | Horizontal Standard | Output Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 1.625 |
| Output RPM: | 175 | Mounting Style: | A |
| Reduction: | Single | Overhung Load: | 550 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662961821713 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

