Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 60/1 A WR 56C
Part #:0270-07595
Catalog #:SSW184 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Ratio: | 60:1 |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Model Code: | SSW184 |
| Input Diameter (in): | 0.625 in | Style: | A |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Mounting Type: | Horizontal Standard | Output Diameter (in): | 0.875 in |
| Output Shaft Direction: | Double | Input HP @ 1750 RPM: | 0.449 |
| Ratio Range: | 60:1 | Mounting Style: | A |
| Reduction: | Single | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

