Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 10/1 B WR 56C
Part #:0270-07600
Catalog #:SSW184 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Ratio: | 10:1 |
| Output Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Output Shaft Direction: | LEFT | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW184 |
| Mounting Type: | Horizontal Standard | Input Diameter (in): | 0.625 in |
| Style: | B | Product Type: | Right Angle |
| Series Code: | SSW180 | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Mounting Style: | B | Input HP @ 1750 RPM: | 1.625 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662798861883 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

