Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 40/1 B WR 56C
Part #:0270-07605
Catalog #:SSW184 40/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Style: | B |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Mounting Type: | Horizontal Standard | Ratio: | 40:1 |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm - Right Angle |
| Series Code: | SSW180 | Output Shaft Direction: | Left |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Overhung Load: | 550 | Mounting Style: | B |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.609 |
| Reduction: | Single | Output RPM: | 43.75 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662961821690 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

