Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 60/1 B WR 56C
Part #:0270-07607
Catalog #:SSW184 60/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Series Code: | SSW180 | Style: | B |
| Gear Type: | Worm - Right Angle | Mounting Type: | Horizontal Standard |
| Frame Size: | 56C | Output Diameter (in): | 0.875 in |
| Model Code: | SSW184 | Output Shaft Direction: | LEFT |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.449 |
| Mounting Style: | B | Overhung Load: | 550 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 623 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798861951 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

