Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 30/1 C WR 56C
Part #:0270-07616
Catalog #:SSW184 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Mounting Type: | Horizontal Standard |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Right | Style: | C |
| Product Type: | Right Angle | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 30:1 |
| Service Factor: | 1.0 | Series Code: | SSW180 |
| Output Diameter (in): | 0.875 in | Overhung Load: | 550 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.741 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 614 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821805 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

