Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 40/1 C WR 56C
Part #:0270-07617
Catalog #:SSW184 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Direction: | Right | Mounting Type: | Horizontal Standard |
| Input Diameter (in): | 0.625 in | Model Code: | SSW184 |
| Series Code: | SSW180 | Style: | C |
| Ratio: | 40:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 0.609 | Overhung Load: | 550 |
| Output RPM: | 43.75 | Mounting Style: | C |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961821812 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

