Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 50/1 C WR 56C
Part #:0270-07618
Catalog #:SSW184 50/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW184 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Series Code: | SSW180 | Output Shaft Direction: | Right |
| Mounting Type: | Horizontal Standard | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | C |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Frame Size: | 56C | Mounting Style: | C |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.515 |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Output RPM: | 35 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798862064 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

