Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 25/1 A WR 143TC
Part #:0270-07627
Catalog #:SSW184 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Model Code: | SSW184 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | Double | Style: | A |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW180 |
| Ratio: | 25:1 | Frame Size: | 140TC |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Mounting Type: | Horizontal Standard | Ratio Range: | 25:1 |
| Overhung Load: | 550 | Input HP @ 1750 RPM: | 0.884 |
| Reduction: | Single | Mounting Style: | A |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 644 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

