Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 30/1 A WR 143TC
Part #:0270-07628
Catalog #:SSW184 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Gear Type: | Worm - Right Angle |
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Ratio: | 30:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 0.875 in | Style: | A |
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Mounting Type: | Horizontal Standard | Model Code: | SSW184 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.741 |
| Overhung Load: | 550 | Mounting Style: | A |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Reduction: | Single |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

