Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 5/1 B WR 143TC
Part #:0270-07634
Catalog #:SSW184 5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Series Code: | SSW180 | Mounting Type: | Horizontal Standard |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Style: | B | Model Code: | SSW184 |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Mounting Style: | B | Reduction: | Single |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Overhung Load: | 550 | Input HP @ 1750 RPM: | 2.6 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

