Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 30/1 B WR 143TC
Part #:0270-07640
Catalog #:SSW184 30/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Mounting Type: | Horizontal Standard |
| Model Code: | SSW184 | Service Factor: | 1.0 |
| Series Code: | SSW180 | Output Shaft Direction: | Left |
| Style: | B | Output Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.741 |
| Ratio Range: | 30:1 | Reduction: | Single |
| Output RPM: | 58.3 | Overhung Load: | 550 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 614 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

