Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 7.5/1 C WR 143TC
Part #:0270-07647
Catalog #:SSW184 7.5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Mounting Type: | Horizontal Standard | Series Code: | SSW180 |
| Product Type: | Right Angle | Output Shaft Direction: | Right |
| Gear Type: | Worm - Right Angle | Style: | C |
| Output Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Model Code: | SSW184 | Overhung Load: | 550 |
| Mounting Style: | C | Reduction: | Single |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 1.909 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 471 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

