Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 25/1 C WR 143TC
Part #:0270-07651
Catalog #:SSW184 25/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Gear Type: | Worm - Right Angle |
| Style: | C | Product Line: | Stainless Steel Worm Gear Drive |
| Output Shaft Direction: | Right | Series Code: | SSW180 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 0.875 in | Model Code: | SSW184 |
| Mounting Type: | Horizontal Standard | Frame Size: | 140TC |
| Service Factor: | 1.0 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Overhung Load: | 550 |
| Mounting Style: | C | Reduction: | Single |
| Input HP @ 1750 RPM: | 0.884 | Ratio Range: | 25:1 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 644 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

