Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 5/1 A WR 56C .750
Part #:0270-07742
Catalog #:SSW185 5/1 A WR 56C .750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | L or R |
| Style: | A | Product Type: | Right Angle |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 5:1 | Model Code: | SSW185 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Series Code: | SSW180 | Output Diameter (in): | 0.750 in |
| Mounting Type: | Horizontal Standard | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Mounting Style: | A |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.6 |
| Reduction: | Single | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 436 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

