Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 80/1 A WR 56C .750
Part #:0270-07752
Catalog #:SSW185 80/1 A WR 56C .750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Model Code: | SSW185 |
| Style: | A | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | L or R | Ratio: | 80:1 |
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW180 | Mounting Type: | Horizontal Standard |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Mounting Style: | A |
| Reduction: | Single | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.208 |
| Output RPM: | 21.9 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 356 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961822017 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

