Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 30/1 A WR 56C 1.000
Part #:0270-07772
Catalog #:SSW185 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW185 | Output Diameter (in): | 1.000 in |
| Style: | A | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Gear Type: | Worm - Right Angle |
| Frame Size: | 56C | Mounting Type: | Horizontal Standard |
| Series Code: | SSW180 | Output Shaft Direction: | L or R |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Mounting Style: | A | Reduction: | Single |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.741 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 614 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798863016 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

