Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 40/1 A WR 56C 1.000
Part #:0270-07773
Catalog #:SSW185 40/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Output Diameter (in): | 1.000 in |
| Ratio: | 40:1 | Frame Size: | 56C |
| Mounting Type: | Horizontal Standard | Model Code: | SSW185 |
| Style: | A | Gear Type: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1.0 | Input HP @ 1750 RPM: | 0.609 |
| Output RPM: | 43.75 | Reduction: | Single |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Mounting Style: | A | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798863023 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

