Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 25/1 A WR 143TC .625
Part #:0270-07783
Catalog #:SSW185 25/1 A WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Ratio: | 25:1 |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 0.625 in |
| Frame Size: | 140TC | Mounting Type: | Horizontal Standard |
| Model Code: | SSW185 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW180 | Style: | A |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Ratio Range: | 25:1 | Mounting Style: | A |
| Input HP @ 1750 RPM: | 0.884 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 644 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

