Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 100/1 A WR 143TC .625
Part #:0270-07789
Catalog #:SSW185 100/1 A WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW185 | Mounting Type: | Horizontal Standard |
| Series Code: | SSW180 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 100:1 | Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Service Factor: | 1.0 |
| Style: | A | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.141 |
| Mounting Style: | A | Ratio Range: | 100:1 to 250:1 |
| Reduction: | Single | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

