Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 40/1 A WR 143TC .688
Part #:0270-07797
Catalog #:SSW185 40/1 A WR 143TC .688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1.0 |
| Output Shaft Direction: | L or R | Style: | A |
| Output Diameter (in): | 0.688 in | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Series Code: | SSW180 |
| Product Type: | Right Angle | Mounting Type: | Horizontal Standard |
| Frame Size: | 140TC | Gear Type: | Worm - Right Angle |
| Model Code: | SSW185 | Input HP @ 1750 RPM: | 0.609 |
| Ratio Range: | 40:1 | Input HP: | 0.61 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Output RPM: | 43.75 | Reduction: | SINGLE |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

