Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 7.5/1 A WR 143TC .875
Part #:0270-07815
Catalog #:SSW185 7.5/1 A WR 143TC .875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Horizontal Standard | Input Diameter (in): | 0.875 in |
| Style: | A | Service Factor: | 1.0 |
| Ratio: | 7.5:1 | Gear Type: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Series Code: | SSW180 |
| Output Diameter (in): | 0.875 in | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW185 | Product Type: | Right Angle |
| Frame Size: | 140TC | Mounting Style: | A |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 1.909 |
| Input Style: | C-Face Quill | Input HP: | 1.91 |
| Reduction: | SINGLE | Output RPM: | 233.3 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 471 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798863467 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

