Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 20/1 A WR 143TC 1.000
Part #:0270-07830
Catalog #:SSW185 20/1 A WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Mounting Type: | Horizontal Standard | Gear Type: | Worm - Right Angle |
| Style: | A | Product Type: | Right Angle |
| Output Shaft Direction: | L or R | Model Code: | SSW185 |
| Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Ratio: | 20:1 | Series Code: | SSW180 |
| Product Line: | Stainless Steel Worm Gear Drive | Reduction: | Single |
| Mounting Style: | A | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.046 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 630 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

