Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 15/1 B WR 56C .688
Part #:0270-07913
Catalog #:SSW185 15/1 B WR 56C .688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Horizontal Standard | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output Shaft Direction: | L or R |
| Series Code: | SSW180 | Model Code: | SSW185 |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Output Diameter (in): | 0.688 in | Style: | B |
| Frame Size: | 56C | Ratio: | 15:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio Range: | 15:1 |
| Reduction: | Single | Input HP @ 1750 RPM: | 1.224 |
| Output RPM: | 116.7 | Mounting Style: | B |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

