Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 30/1 B WR 56C 1.000
Part #:0270-07952
Catalog #:SSW185 30/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW185 |
| Ratio: | 30:1 | Style: | B |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Output Shaft Direction: | L or R |
| Service Factor: | 1.0 | Output Diameter (in): | 1.000 in |
| Mounting Type: | Horizontal Standard | Frame Size: | 56C |
| Series Code: | SSW180 | Input HP @ 1750 RPM: | 0.741 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Reduction: | Single |
| Mounting Style: | B | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662961822611 | Weight: | 25.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

