Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 20/1 B WR 143TC .688
Part #:0270-07974
Catalog #:SSW185 20/1 B WR 143TC .688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.688 in | Input Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Frame Size: | 140TC | Style: | B |
| Series Code: | SSW180 | Model Code: | SSW185 |
| Service Factor: | 1.0 | Ratio: | 20:1 |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Mounting Type: | Horizontal Standard | Ratio Range: | 20:1 |
| Reduction: | Single | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Input HP @ 1750 RPM: | 1.046 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 630 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

