Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 5/1 B WR 143TC .875
Part #:0270-07994
Catalog #:SSW185 5/1 B WR 143TC .875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series Code: | SSW180 | Model Code: | SSW185 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| Style: | B | Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Ratio: | 5:1 |
| Mounting Type: | Horizontal Standard | Product Line: | Stainless Steel Worm Gear Drive |
| Service Factor: | 1.0 | Output RPM: | 350 |
| Input HP: | 2.6 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.6 | Ratio Range: | 5:1 |
| Reduction: | SINGLE | Mounting Style: | B |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

