Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 7.5/1 B WR 143TC 1.000
Part #:0270-08007
Catalog #:SSW185 7.5/1 B WR 143TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Mounting Type: | Horizontal Standard | Series Code: | SSW180 |
| Output Shaft Direction: | L or R | Service Factor: | 1.0 |
| Model Code: | SSW185 | Ratio: | 7.5:1 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Style: | B | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.909 | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 471 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

