Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 10/1 C WR 56C
Part #:0270-08112
Catalog #:SSW214 10/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1.0 |
| Output Diameter (in): | 1.000 in | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | C | Frame Size: | 56C |
| Model Code: | SSW214 | Series Code: | SSW210 |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Input HP: | 2.464 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Ratio Range: | 10:1 |
| Overhung Load: | 550 | Mounting Style: | C |
| Reduction: | Single | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 662798865263 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

