Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 15/1 C WR 56C
Part #:0270-08113
Catalog #:SSW214 15/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.887 | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW210 |
| Model Code: | SSW214 | Output RPM: | 116.7 |
| Gear Type: | Worm - Right Angle | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Style: | C | Service Factor: | 1.0 |
| Frame Size: | 56C | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 15:1 | Overhung Load: | 550 |
| Mounting Style: | C | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 897 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798865270 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

