Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 7.5/1 A WR 143TC
Part #:0270-08123
Catalog #:SSW214 7.5/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW210 | Gear Type: | Worm - Right Angle |
| Model Code: | SSW214 | Ratio: | 7.5:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 233.3 |
| Input HP: | 2.793 | Style: | A |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Output Diameter (in): | 1.000 in | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Ratio Range: | 7.5:1 |
| Mounting Style: | A | Reduction: | Single |
| Output Shaft Direction: | Double | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 692 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

