Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 20/1 B WR 143TC
Part #:0270-08138
Catalog #:SSW214 20/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW214 | Series Code: | SSW210 |
| Product Type: | Right Angle | Input HP: | 1.584 |
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.000 in |
| Style: | B | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Reduction: | Single |
| Overhung Load: | 550 | Mounting Style: | B |
| Ratio Range: | 20:1 | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

