Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 50/1 B WR 143TC
Part #:0270-08142
Catalog #:SSW214 50/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Style: | B | Output RPM: | 35 |
| Model Code: | SSW214 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Frame Size: | 140TC |
| Input HP: | 0.769 | Gear Type: | Worm - Right Angle |
| Series Code: | SSW210 | Ratio Range: | 50:1 |
| Mounting Style: | B | Overhung Load: | 550 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 970 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

