Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 40/1 C WR 143TC
Part #:0270-08153
Catalog #:SSW214 40/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Service Factor: | 1.0 |
| Output RPM: | 43.75 | Style: | C |
| Frame Size: | 140TC | Model Code: | SSW214 |
| Input HP: | 0.916 | Ratio: | 40:1 |
| Series Code: | SSW210 | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Mounting Style: | C |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Reduction: | Single |
| Overhung Load: | 550 | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

